• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Water Tank (Borosilicate Glass)

Water Tank (Borosilicate Glass)
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
2-9135-01
2-9135-02
2-9135-03
2-9135-04
Part NumberVolume DiscountDays to Ship Capacity Manufacturer Product Name JAN Code Part Number Outer diameter x Height
(mm)
Thermal Expansion Coefficient Amount Of Content
Available

7 Days or more

500mLWater tank 5004571110733806500φ115×6533×10^-7/℃(20~300℃)1 pc.
Available

7 Days or more

900mLWater tank 9004571110733813900φ140×7533×10^-7/℃(20~300℃)1 pc.
Available

7 Days or more

2000mLWater tank 200045711107338202000φ190×9033×10^-7/℃(20~300℃)1 pc.
Available

7 Days or more

3500mLWater tank 350045711107338373500φ230×10033×10^-7/℃(20~300℃)1 pc.

Loading...

  1. 1

Basic Information

Product Type Other Glass Containers Material Borosilicate Glass 3.3 Amount Of Content 1 pc.

Tech Support