• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Weighing Tube

Weighing Tube
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
2-9140-01
2-9140-02
2-9140-03
2-9140-04
2-9140-05
2-9140-06
2-9140-07
2-9140-08
2-9140-09
2-9140-10
2-9140-11
2-9140-12
2-9140-13
2-9140-14
2-9140-15
2-9140-16
2-9140-17
2-9140-18
Part NumberVolume DiscountDays to Ship Capacity
(ml)
Body diameter x height
(mm)
Product Name Part Number Material Details Thermal Expansion Coefficient Amount Of Content
Available

7 Days or more

3φ25×25Weighing Tube 25×2525 x 25Borosilicate Glass 3.333×10-7/℃(20~300℃)1 pc.
Available

7 Days or more

5φ25×30Weighing Tube 25×3025×30Borosilicate Glass 3.333×10-7/℃(20~300℃)1 pc.
Available

7 Days or more

7φ30×30Weighing Tube 30×3030×30Borosilicate Glass 3.333×10-7/℃(20~300℃)1 pc.
Available

7 Days or more

13φ30×40Weighing Tube 30×4030×40Borosilicate Glass 3.333×10-7/℃(20~300℃)1 pc.
Available

7 Days or more

19φ30×50Weighing Tube 30×5030×50Borosilicate Glass 3.333×10-7/℃(20~300℃)1 pc.
Available

7 Days or more

24φ30×60Weighing Tube 30×6030×60Borosilicate Glass 3.333×10-7/℃(20~300℃)1 pc.
Available

7 Days or more

10φ35×30Weighing Tube 35×3035×30Borosilicate Glass 3.333×10-7/℃(20~300℃)1 pc.
Available

7 Days or more

18φ35×40Weighing Tube 35×4035×40Borosilicate Glass 3.333×10-7/℃(20~300℃)1 pc.
Available

7 Days or more

26φ35×50Weighing Tube 35×5035×50Borosilicate Glass 3.333×10-7/℃(20~300℃)1 pc.
Available

7 Days or more

13φ40×30Weighing Tube 40×3040×30Borosilicate Glass 3.333×10-7/℃(20~300℃)1 pc.
Available

7 Days or more

23φ40×40Weighing Tube 40×4040 x 40Borosilicate Glass 3.333×10-7/℃(20~300℃)1 pc.
Available

7 Days or more

34φ40×50Weighing Tube 40×5040×50Borosilicate Glass 3.333×10-7/℃(20~300℃)1 pc.
Available

7 Days or more

45φ40×60Weighing Tube 40×6040×60Borosilicate Glass 3.333×10-7/℃(20~300℃)1 pc.
Available

7 Days or more

20φ50×30Weighing Tube 50×3050×30Borosilicate Glass 3.333×10-7/℃(20~300℃)1 pc.
Available

7 Days or more

37φ50×40Weighing Tube 50×4050×40Borosilicate Glass 3.333×10-7/℃(20~300℃)1 pc.
Available

7 Days or more

54φ50×50Weighing Tube 50×5050×50Borosilicate Glass 3.333×10-7/℃(20~300℃)1 pc.
Available

7 Days or more

88φ50×70Weighing Tube 50×7050×70Borosilicate Glass 3.333×10-7/℃(20~300℃)1 pc.
Available

7 Days or more

105φ50×80Weighing Tube 50×8050×80Borosilicate Glass 3.333×10-7/℃(20~300℃)1 pc.

Loading...

  1. 1

Basic Information

Product Type Other Material Borosilicate Glass Amount Of Content 1 pc.

Tech Support