Fluorine Coating Aluminum Vat

Fluorine Coating Aluminum Vat
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
2-339-01
2-339-02
2-339-03
2-339-04
2-339-05
2-339-06
2-339-07
2-339-08
2-339-09
Part NumberVolume DiscountDays to Ship Manufacturer Product Name External Dimensions
(mm)
JAN Code Inner Base Dimensions
(mm)
Part Number Material Details Amount Of Content
Available

7 Days or more

Fluorine Coating Aluminum Vat Size 1309×373×434571110723807270×340No. 1Aluminum, Inside: PFA (Fluororesin) 3 Layer Coating1 pc.
Available

7 Days or more

Fluorine Coating Aluminum Vat Size 2274×350×374571110723814240×320No. 2Aluminum, Inside: PFA (Fluororesin) 3 Layer Coating1 pc.
Available

7 Days or more

Fluorine Coating Aluminum Vat Size 3240×310×364571110723821210×280No. 3Aluminum, Inside: PFA (Fluororesin) 3 Layer Coating1 pc.
Available

7 Days or more

Fluorine Coating Aluminum Vat Size 1 Shallow254×350×194571110723869225×325Shallow Model No. 1Aluminum, Inside: PFA (Fluororesin) 3 Layer Coating1 pc.
Available

7 Days or more

Fluorine Coating Aluminum Vat Size 2 Shallow232×321×194571110723876205×300Shallow Model No. 2Aluminum, Inside: PFA (Fluororesin) 3 Layer Coating1 pc.
Available

29 Days or more

Fluorine Coating Aluminum Vat Size 3 Shallow209×292×194571110723883185×270Shallow Model No. 3Aluminum, Inside: PFA (Fluororesin) 3 Layer Coating1 pc.
Available

7 Days or more

Fluorine Coating Aluminum Vat Size 1 Deep386×567×614571110723838340×525Deep No. 1Aluminum, Inside: PFA (Fluororesin) 3 Layer Coating1 pc.
Available

7 Days or more

Fluorine Coating Aluminum Vat Size 2 Deep355×506×614571110723845320×470Deep No. 2Aluminum, Inside: PFA (Fluororesin) 3 Layer Coating1 pc.
Available

7 Days or more

Fluorine Coating Aluminum Vat Size 3 Deep312×417×564571110723852270×380Deep No. 3Aluminum, Inside: PFA (Fluororesin) 3 Layer Coating1 pc.

Loading...

  1. 1

Basic Information

Product Type Vat/Tray Material Aluminum Amount Of Content 1 pc.

Tech Support