• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Single Action Oil Supply Valve (Cokkun)

Single Action Oil Supply Valve (Cokkun)
  • Volume Discount

Part Number

Configured Part Number is shown.

1-3835-11

Part Number
1-3835-11
Part NumberVolume DiscountDays to Ship Detailed Material Footnotes Bore Diameter Standard Amount Of Content
Available

7 Days or more

Mounting section: Stainless steel (SUS304); Valve: Stainless steel (SUS316); Gasket: Teflon* When mounting on a can, always be sure to use the punch provided to drill an air hole.40JIS Z1607 (Type B Mouthpiece) Compliant1 pc.

Loading...

  1. 1

Basic Information

Product Type Plug Material Stainless Steel Color Green
Specifications SUS (Solvent Correspondence Available) Size(mm) 70×55×150 Manufacturer Product Name Single-Action Oil Stopper MWC-40SUS
Manufacturer Model MWC-40SUS Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 1-3835-11 in the Single Action Oil Supply Valve (Cokkun) series.

Tech Support