Single Action Oil Supply Valve φ40 (Aperture 40 mm)

Single Action Oil Supply Valve φ40 (Aperture 40 mm)
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
3-1688-01
3-1688-02
3-1688-03
Part NumberVolume DiscountDays to Ship Manufacturer Product Name JAN Code Lever Color Footnotes Material Details Standard Amount Of Content
Available

6 Days or more

Single-Action Oil Stopper MWC-40PR4562344560436Red* When mounting on a can, always be sure to use a punch (sold separately) to drill an air hole.POM/PP (Polypropylene), Packing: NBR (Nitrile Rubber)JIS Z1607 (Type B Mouthpiece) Compliant1 pc.
Available

6 Days or more

Single-Action Oil Stopper MWC-40PB4562344560429Green (P Type Is Blue)* When mounting on a can, always be sure to use a punch (sold separately) to drill an air hole.POM/PP (Polypropylene), Packing: NBR (Nitrile Rubber)JIS Z1607 (Type B Mouthpiece) Compliant1 pc.
Available

6 Days or more

Single-Action Oil Stopper MWC-40PY4562344560412Yellow* When mounting on a can, always be sure to use a punch (sold separately) to drill an air hole.POM/PP (Polypropylene), Packing: NBR (Nitrile Rubber)JIS Z1607 (Type B Mouthpiece) Compliant1 pc.

Loading...

  1. 1

Basic Information

Product Type Other Material Other Other Option
Size(mm) 110×113 Bore Diameter(φ mm) 40 Specifications P Oil, detergent, water, etc. (Solvent cannot be used)
Part Number MWC-40P Amount Of Content 1 pc.

Tech Support