• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Stainless Steel Pressurized Container Capacity 300 mL–700 mL

Stainless Steel Pressurized Container Capacity 300 mL–700 mL
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
2-9175-01
2-9175-02
2-9175-03
2-9175-11
Part NumberVolume DiscountDays to Ship Capacity Material Other Manufacturer Product Name Internal diameter x height
(mm)
Weight
(kg)
Part Number Material Details Sealing Method Top port on top Lower Bottom Port Amount Of Content
Available

6 Days or more

300mLStainless Steel-Stainless Steel Pressurized Container TP300φ72×1321.3TP300Main Body: Stainless Steel (SUS304), O-ring: Nitrile Rubber (NBR)O-ring Seal(Rc1/4)(Rc1/4)1 pc.
Available

17 Days or more

500mLStainless Steel-Stainless Steel Pressurized Container TP500φ72×1941.5TP500Main Body: Stainless Steel (SUS304), O-ring: Nitrile Rubber (NBR)O-ring Seal(Rc1/4)(Rc1/4)1 pc.
Available

17 Days or more

700mLStainless Steel-Stainless Steel Pressurized Container TP700φ72×2441.7TP700Main Body: Stainless Steel (SUS304), O-ring: Nitrile Rubber (NBR)O-ring Seal(Rc1/4)(Rc1/4)1 pc.
Available

6 Days or more

-OtherOptionHolder for stainless steel pressurized container TP79×110×120-Holder for TP----1 pc.

Loading...

  1. 1

Basic Information

Product Type Vacuum pressurized container Amount Of Content 1 pc.

Tech Support