Sealed Container, Capacity 6 L – 55 L

Sealed Container, Capacity 6 L – 55 L
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
2-9670-01
2-9670-02
2-9670-03
2-9670-04
Part NumberVolume DiscountDays to Ship Capacity Specifications Height
(mm)
Maximum outer diameter
(φ mm)
Model number Manufacturer Product Name JAN Code Material UN Standard Cut Wavelength Footnotes Weight
(kg)
Amount Of Content
Available

6 Days or more

6LUltraviolet cut/UN standard compliant, DMF free, ODCS free, GMO free, BSE/TSE free263φ1987006-61-101Airtight container 7006-61-1014571110727546Main Body, Lid: HDPE (High density polyethylene), Gasket: Nitrile Rubber(solid): 1H2/X20/S200-400 nm (99.5% Reduction)* Dedicated identification tag is not provided.0.41 pc.
Available

6 Days or more

15LUltraviolet cut/UN standard compliant, DMF free, ODCS free, GMO free, BSE/TSE free327φ2747015-61-101Airtight container 7015-61-1014571110727553Main Body, Lid: HDPE (High density polyethylene), Gasket: Nitrile Rubber(solid): 1H2/X20/S200-400 nm (99.5% Reduction)* Dedicated identification tag is not provided.11 pc.
Available

6 Days or more

26LUltraviolet cut/UN standard compliant, DMF free, ODCS free, GMO free, BSE/TSE free425φ3167026-61-101Airtight container 7026-61-1014571110727560Main Body, Lid: HDPE (High density polyethylene), Gasket: Nitrile Rubber(solid): 1H2/X20/S200-400 nm (99.5% Reduction)* Dedicated identification tag is not provided.1.21 pc.
Available

6 Days or more

55LUltraviolet cut/UN standard compliant, DMF free, ODCS free, GMO free, BSE/TSE free, with handles495φ4106942-91-101Airtight container 6942-91-1014571110727577Main Body, Lid: HDPE (High density polyethylene), Gasket: Nitrile Rubber(solid): 1H2/X20/S200-400 nm (99.5% Reduction)* Dedicated identification tag is not provided. * Only 55 (L) comes with a handle.2.91 pc.

Loading...

  1. 1

Basic Information

Product Type Other Resin Containers Shape Round Amount Of Content 1 pc.

Tech Support