Cryo-Preservation Storage Rack

Cryo-Preservation Storage Rack

Standard Unit Price(USD):
-
Days to Ship :
7 Days or more

Basic Specifications

  • Product Type
    Other
  • Material
    SUS
  • Size (mm)
    140×143×559
  • Manufacturer Product Name
    Storage Rack 140×143×53 mm
  • Manufacturer Model Number
    CSR-10-2-S
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price(USD)

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
7 Days or more
-

Part Number : 2-923-01
Days to Ship 7 Days or more
Standard Unit Price(USD) -
Quantity 1 unit

Specificationtitle

  • Product Type
    Other
  • Material
    SUS
  • Size (mm)
    140×143×559
  • Manufacturer Product Name
    Storage Rack 140×143×53 mm
  • Manufacturer Model Number
    CSR-10-2-S
  • Number of Shelf Tiers(Level)
    10 Tiers
  • Maximum Suitable Freeze Box(mm)
    135×135×54

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support