• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

ASLAB Freeze Box φ12.5 mm 25 Pcs / 81 Pcs / 100 Pcs【4 Pieces Per Package】

ASLAB Freeze Box φ12.5 mm 25 Pcs / 81 Pcs / 100 Pcs
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
2-901-01
2-901-02
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship External Dimensions (mm) Manufacturer Product Name Manufacturer Model Number Compatible Tube Amount Of Content

4 Pieces Per Package

Available

7 Days or more

75.7×75.7×53ASLAB Freeze Box 0.5/1.5/2.0 mL x 2590-92500.5/1.5/2.0 mL x 25 pcs1 Set (4 pcs (Red, Yellow, Green Blue))

4 Pieces Per Package

Available

7 Days or more

132×132×53ASLAB Freeze Box 0.5/1.5/2.0 mL x 8190-90090.5/1.5/2.0 mL x 81 pcs1 Set (4 pcs (Red, Yellow, Green Blue))

Loading...

  1. 1

Basic Information

Product Type Freeze Box Operating temperature range(°C) -196~121 Material PC
Specifications Autoclavable, 4 Colors (Red/Yellow/Green/Blue) Amount Of Content 1 Set (4 pcs (Red, Yellow, Green Blue))

Tech Support