• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Diamond File

Part Number

Configured Part Number is shown.

Part Number
CR-SMT163
CR-SMT165
Part NumberVolume DiscountDays to Ship Tip Shape
Available

6 Days or more

Circular
Available

6 Days or more

Triangle

Loading...

  1. 1

Basic Information

Model Diamond Electrodeposition File Product Model Needle Type Overall Length(mm) 160
Roughness of the Grain Second cut Particle Size(#) 80 Single Item / Set Single Item
Width(mm) 3.5

Additional Products in this Category

Tech Support