• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Screwdriver Bit Dual-Head Bit

Screwdriver Bit Dual-Head Bit
  • Volume Discount

[Features]
· A bit with shaft diameter of 6.35 mm.
· Can also be used on ratchet screwdrivers.

Part Number

Configured Part Number is shown.

TRD-2-6-30

Part Number
TRD-2-6-30
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Basic Information

Tip standards Phillips (+)/Flathead(-) Tip size / Phillips (+) No.2 Tip size / flathead (-) blade width (mm) B1 6
Single Product/Set Classification Single Item Magnet NA Blade Tip +2.0、-6.0
Overall Length(mm) 30 Mass(g) 6 JAN Code 4989999346855
Trusco Code 487-9210

Please check the type/dimensions/specifications of the part TRD-2-6-30 in the Screwdriver Bit Dual-Head Bit series.

Additional Products in this Category

Tech Support