INNOVA Multipurpose Small Roller Set, Medium Bristle

INNOVA Multipurpose Small Roller Set, Medium Bristle

Click this image to zoom it.

Move the mouse over the image to zoom

  • 1581420100
  • 1581420150

Part Number

Configured Part Number is shown.

1581420100

Part Number
1581420100
Part NumberVolume DiscountDays to Ship Weight
(g)
Notes 1 Notes 2 Amount Of Content
Available

6 Days or more

152Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.1 pc.

Loading...

  1. 1

Basic Information

Roller Dimensions(Inch) 4 Material Polyester Bristle Length(mm) 12
Size 100mm Product Package Size - Width(mm) 155 Product Package Size - Length(mm) 43
Product Package Size - Height(mm) 340 JAN Code 4905533135679 Amount Of Content 1 pc.

Tech Support