INNOVA Multipurpose Small Roller Spare, Medium Bristle

INNOVA Multipurpose Small Roller Spare, Medium Bristle

Click this image to zoom it.

Move the mouse over the image to zoom

  • 1581410100
  • 1581410150

Part Number

Configured Part Number is shown.

1581410150

Part Number
1581410150
Part NumberVolume DiscountDays to Ship Weight
(g)
Notes 1 Notes 2 Amount Of Content
Available

6 Days or more

39Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.1 pc.

Loading...

  1. 1

Basic Information

Roller Dimensions(Inch) 6 Material Polyester Bristle Length(mm) 12
Size 150mm Product Package Size - Width(mm) 45 Product Package Size - Length(mm) 43
Product Package Size - Height(mm) 185 JAN Code 4905533135631 Amount Of Content 1 pc.

Tech Support