• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

INNOVA Multipurpose Regular Roller Spare, Medium Bristle

INNOVA Multipurpose Regular Roller Spare, Medium Bristle

Click this image to zoom it.

Move the mouse over the image to zoom

  • 1580250100
  • 1580250175
  • 1580250225

Part Number

Configured Part Number is shown.

Part Number
1580250100
1580250175
1580250225
Part NumberVolume DiscountDays to Ship Roller Dimensions
(Inch)
Size Product Package Size - Height
(mm)
JAN Code Weight
(g)
Features 1 Notes 1 Notes 2 Amount Of Content
Available

6 Days or more

4100mm130490553313559444Attach it to the separately sold "Regular roller handle 100 mm" before use.Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.1 pc.
Available

6 Days or more

7175mm200490553313560073Attach it to the separately sold "Regular roller handle 175 mm" before use.Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.1 pc.
Available

6 Days or more

9225mm255490553313561790Attach it to the separately sold "Regular roller handle 225 mm" before use.Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.1 pc.

Loading...

  1. 1

Basic Information

Material Polyester Bristle Length(mm) 13 Product Package Size - Width(mm) 80
Product Package Size - Length(mm) 70 Amount Of Content 1 pc.

Tech Support