Rainbow Mini Roller for Finishing, Spare

Rainbow Mini Roller for Finishing, Spare

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

1581350061

Part Number
1581350061
Part NumberVolume DiscountDays to Ship Weight
(g)
Notes 1 Notes 2 Amount Of Content
Available

6 Days or more

10Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.1 pc.

Loading...

  1. 1

Basic Information

Roller Dimensions(Inch) 3 Material Polyester Size 60mm
Product Package Size - Width(mm) 82 Product Package Size - Length(mm) 33 Product Package Size - Height(mm) 70
JAN Code 4905533135266 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 1581350061 in the Rainbow Mini Roller for Finishing, Spare series.

Tech Support