PAINT ROLLER PRO Small Roller for Coarse/Uneven Surfaces, Medium/Long Bristle

PAINT ROLLER PRO Small Roller for Coarse/Uneven Surfaces, Medium/Long Bristle

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

1581570006

Part Number
1581570006
Part NumberVolume DiscountDays to Ship Weight
(g)
Notes 1 Notes 2 Amount Of Content
Available

8 Days or more

27Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.1 pc.

Loading...

  1. 1

Basic Information

Roller Dimensions(Inch) 6 Material Polyester Size 6-Inch models
Product Package Size - Width(mm) 165 Product Package Size - Length(mm) 45 Product Package Size - Height(mm) 45
JAN Code 4905533134665 Amount Of Content 1 pc.

Tech Support