• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

New Free Play Space, Elegant, for Varnish

New Free Play Space, Elegant, for Varnish

Click this image to zoom it.

Move the mouse over the image to zoom

  • 1182250015
  • 1182250030
  • 1182250050
  • 1182250070

Part Number

Configured Part Number is shown.

Part Number
1182250015
1182250030
1182250050
1182250070
Part NumberVolume DiscountDays to Ship Size Product Package Size - Width
(mm)
Product Package Size - Height
(mm)
JAN Code Weight
(g)
Notes 1 Notes 2 Notes 3 Amount Of Content
Available

8 Days or more

SS-1535215490553311705713Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface.Do not use for chemical or strong solvent application.It may not be able to exhibit its true potential depending on the paint used and the painting condition.1 pc.
Available

8 Days or more

S-3055235490553311706422Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface.Do not use for chemical or strong solvent application.It may not be able to exhibit its true potential depending on the paint used and the painting condition.1 pc.
Available

8 Days or more

M-5070235490553311707137Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface.Do not use for chemical or strong solvent application.It may not be able to exhibit its true potential depending on the paint used and the painting condition.1 pc.
Available

8 Days or more

L-7085235490553311708848Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface.Do not use for chemical or strong solvent application.It may not be able to exhibit its true potential depending on the paint used and the painting condition.1 pc.

Loading...

  1. 1

Basic Information

Product Type Varnish brush Material (hair) Mixed wool Product Package Size - Length(mm) 23
Hair material details Goat Hair (Man-Made Fiber) Amount Of Content 1 pc.

Tech Support