INNOVA L-Line for Varnish (Part Numbers)

INNOVA L-Line for Varnish

Click this image to zoom it.

Move the mouse over the image to zoom

  • 1182230015
  • 1182230030
  • 1182230050
  • 1182230070

Part Number

Configured Part Number is shown.

Part Number
1182230015
1182230030
1182230050
1182230070
Part NumberVolume DiscountDays to Ship Size Product Package Size - Width
(mm)
Product Package Size - Length
(mm)
Product Package Size - Height
(mm)
JAN Code Weight
(g)
Notes 1 Notes 2 Notes 3 Amount Of Content

8 Days or more

SS-156417215490553311661615Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface.Do not use for chemical or strong solvent application.It may not be able to exhibit its true potential depending on the paint used and the painting condition.1 pc.

8 Days or more

S-307024235490553311662331Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface.Do not use for chemical or strong solvent application.It may not be able to exhibit its true potential depending on the paint used and the painting condition.1 pc.

8 Days or more

M-507024235490553311663046Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface.Do not use for chemical or strong solvent application.It may not be able to exhibit its true potential depending on the paint used and the painting condition.1 pc.

8 Days or more

L-708024235490553311664756Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface.Do not use for chemical or strong solvent application.It may not be able to exhibit its true potential depending on the paint used and the painting condition.1 pc.

Loading...

  1. 1

Basic Information

Product Type Varnish brush Material (hair) Mixed wool Hair material details Goat Hair (Man-Made Fiber)
Amount Of Content 1 pc.

Tech Support