Reel Partition Box (Part Numbers)

Part Number

Configured Part Number is shown.

631-710

Part Number
631-710
Part NumberVolume DiscountDays to Ship
Available

9 Days or more

Loading...

  1. 1

Basic Information

Height(mm) 210 Frontage(mm) 160 Product Model Related goods
Depth(mm) 135 Product Name Reel Partition Box Material Steel
Finish Baked Acrylic Paint Number Contained In A Packet Ivory Note WP4 dedicated storage box

Please check the type/dimensions/specifications of the part 631-710 in the Reel Partition Box series.

Tech Support