• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Reel Partition Stand KN

Part Number

Configured Part Number is shown.

Part Number
631-706
631-707
631-708
Part NumberVolume DiscountDays to Ship Belt color
Available

9 Days or more

Red
Available

9 Days or more

Blue
Available

9 Days or more

Green

Loading...

  1. 1

Basic Information

Height(mm) 870 Product Model Belt Reel Partition Product Name Reel Partition Stand KN
Material Pole/Base: SUS304 / Reel Cover: Aluminum / Belt: Nylon Finish Pole: Polishing / Base: Hairline Size (Pole diameter)(mm) 74
Size (Base diameter)(mm) 360 Note Belt 2 m

Tech Support