Ace Combination Ladder/Stepladder SK-K

Part Number

Configured Part Number is shown.

635-228

Part Number
635-228
Part NumberVolume DiscountDays to Ship
Available

10 Days or more

Loading...

  1. 1

Basic Information

Product Model Ladder/stepladder Overall Length Of Ladder(m) 1.72 Maximum Operating Mass(kg) 100
Specifications Other standards Total Length When Stored(m) 0.81 Product Name SK-09K
Material Aluminum Finish Anodized Aluminum Color Dark bronze
Height when Set(mm) 810 Width when Set(mm) 469 Thickness when Set(mm) 669
Width at Time of Storage(mm) 470 Thickness at Time of Storage(mm) 165

Tech Support