GearTie 12 Inches【2 Pieces Per Package】

GearTie 12 Inches

Click this image to zoom it.

Move the mouse over the image to zoom

  • NI01972
  • NI01967
  • NI01968
  • NI01973
  • NI01971
  • NI01974
  • NI01966
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
NI01966
NI01967
NI01972
NI01973
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Color Trusco Code Material Mass
(g)
Amount Of Content

2 Pieces Per Package

Available

6 Days or more

Black479-8899Thermoplastic Elastomer, Steel26/pack1 pc (2 pcs)

2 Pieces Per Package

Available

6 Days or more

Blue479-8902Thermoplastic Elastomer, Steel26/pack1 pc (2 pcs)

2 Pieces Per Package

Available

6 Days or more

Lime green479-8929Thermoplastic Elastomer, Steel26/pack1 pc (2 pcs)

2 Pieces Per Package

Available

6 Days or more

Orange479-8937Thermoplastic Elastomer, Steel26/pack1 pc (2 pcs)

Loading...

  1. 1

Basic Information

Product Model Zip Tie Width(mm) 6 Length(mm) 305
Amount Of Content 1 pc (2 pcs)

Tech Support