• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

GearTie 24 Inches【2 Pieces Per Package】

GearTie 24 Inches
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
NI01825
NI01826
NI01827
NI01984
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Color Trusco Code Material Mass
(g)
Amount Of Content

2 Pieces Per Package

Available

6 Days or more

Black479-8791Thermoplastic Elastomer, Steel83/pack1 pc (2 pcs)

2 Pieces Per Package

Available

6 Days or more

Blue479-8805Thermoplastic Elastomer, Steel83/pack1 pc (2 pcs)

2 Pieces Per Package

Available

6 Days or more

Lime green479-8813Thermoplastic Elastomer, Steel83/pack1 pc (2 pcs)

2 Pieces Per Package

Available

6 Days or more

Orange479-8970Thermoplastic Elastomer, Steel83/pack1 pc (2 pcs)

Loading...

  1. 1

Basic Information

Product Model Zip Tie Width(mm) 10 Length(mm) 609
Amount Of Content 1 pc (2 pcs)

Tech Support