• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Step Plate High Slope

Step Plate High Slope
  • Volume Discount

Part Number

Configured Part Number is shown.

AR-083

Part Number
AR-083
Part NumberVolume DiscountDays to Ship Material Details Accessory Mass
(g)
Amount Of Content
Available

8 Days or more

Reclaimed RubbersFixed Needles 4 pcs, Connecting Metal Fittings 2 pcs190001 pc.

Loading...

  1. 1

Basic Information

Product Type Other Cushions Material Other Frontage(mm) 1000
Depth(mm) 450 Height(mm) 55 Trusco Code 489-7838
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part AR-083 in the Step Plate High Slope series.

Tech Support