Chamfering Tool for Drill Press/Electric Screwdriver

Part Number

Configured Part Number is shown.

Part Number
KP02-010
KP02-015
KP02-030
KP02-035
KP02-090
KP02-095
KP02-135
KP02-150
KP02-151
KP02-166
KP02-181
Part NumberVolume DiscountDays to Ship Single Blade / Double Blade Chamfer diameter
(mm)
Shank size Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Available

6 Days or more

Single blade2~17Straight φ10φ18φ2654
Available

8 Days or more

Single blade2~17MT1φ18φ2654
Available

8 Days or more

Double-edged4~37MT2φ42φ 6585/105
Available

8 Days or more

Double-edged4~37Straight φ10/φ16φ42φ 6585/105
Available

8 Days or more

Double-edged9~45MT2φ48φ 6585/109
Available

8 Days or more

Double-edged9~45Straight φ10/φ16φ48φ 6585/109
Available

8 Days or more

Double-edged21~57MT2φ60φ7085/109
Available

8 Days or more

Double-edged40~77MT2φ80φ9095/118
Available

8 Days or more

Double-edged40~77MT3φ80φ9095/118
Available

8 Days or more

Double-edged60~97MT3φ100φ110107
Available

8 Days or more

Double-edged80~117MT3φ120φ130110

Loading...

  1. 1

Basic Information

Use Chamfering/Horizontal Work Material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Copper Chamfer Outer Diameter
Countersink Angle(°) 90

Additional Products in this Category

Tech Support