• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Universal Long-Nose Pliers

Universal Long-Nose Pliers
  • Volume Discount

[Features]
· Useful for Electric Work
· Cutting Ability φ1.2 (steel wire)
· Rust-resistant high-grade cationic finish

Part Number

Configured Part Number is shown.

HRP-03

Part Number
HRP-03
Part NumberVolume DiscountDays to Ship
Available

10 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 150
Spring NA Iron Wire Cutting Capacity(mmφ) 1.2 Tip Replacement Availability NA
Cationic Finish Available Main body: option Main Body Cord 345408
JAN Code 4954458051670

Please check the type/dimensions/specifications of the part HRP-03 in the Universal Long-Nose Pliers series.

Additional Products in this Category

Tech Support