Canvas Gaiters, Black (Hook Type)

Canvas Gaiters, Black (Hook Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Canvas Gaiters, Black (Hook Type)
  • Canvas Gaiters, Black (Hook Type)

Part Number

Configured Part Number is shown.

443

Part Number
443
Part NumberVolume DiscountDays to Ship Material Amount Of Content
Available

8 Days or more

100% Cotton1 Pairs

Loading...

  1. 1

Basic Information

Product Model Leg cover Size Configurable Overall Length(cm) 23
Effective dimensions(mm) 325-350 Amount Of Content 1 Pairs

Please check the type/dimensions/specifications of the part 443 in the Canvas Gaiters, Black (Hook Type) series.

Tech Support