Nut Screwdriver D-850

Nut Screwdriver D-850
  • Volume Discount

Driver with a smooth grip that fits well to the hand.
[Features]
· A box screwdriver featuring a characteristically smooth grip.
· Features a plastic grip that is smooth and fits nicely into the hand.
· RoHS-compliant product.
[Applications]
· Ideal for handling nuts.

Part Number

Configured Part Number is shown.

D-850-4

Part Number
D-850-4
Part NumberVolume DiscountDays to Ship Handle diameter
(φ/mm)
Weight
(g)
Box Outside Diameter
(φ/mm)
Box Depth
(mm)
Applicable Nut
Available

6 Days or more

14216.518M2

Loading...

  1. 1

Basic Information

Tip standards Box Shaft length L (mm) 100 Single Product/Set Classification Single Item
Shaft type Round Magnet NA Shaft through NA
Bolster NA Grip Type Rubber (Box/Hex/Ball-Point) Width Across Flats (mm) 4
Shaft Diameter(φ/mm) 3 Overall Length(mm) 161

Additional Products in this Category

Tech Support