Spatel, with Spoon 180 mm–210 mm (Part Numbers)

Spatel, with Spoon 180 mm–210 mm
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
0198-50-43-03
0198-50-43-04
Part NumberVolume DiscountDays to Ship Length
(mm)
Capacity
(ml)
Tip length
(mm)
Manufacturer Part No. TGK Code Features Material Tip Component Maximum Width
(mm)
Amount Of Content
Available

7 Days or more

1801.5 (Spoon)34.55960198504303Can also be used with food. Can be used with an autoclave.Nylon Coat Glass Fiber221 pc.
Available

7 Days or more

2101.8 (Spoon)355930198504304Can also be used with food. Can be used with an autoclave.Nylon Coat Glass Fiber22.51 pc.

Loading...

  1. 1

Basic Information

Shape With a spoon Amount Of Content 1 pc.

Tech Support