• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Spatel, Double-Sided Spatula 150 mm (Part Numbers)

Spatel, Double-Sided Spatula 150 mm
  • Volume Discount

Part Number

Configured Part Number is shown.

0198-50-43-01

Part Number
0198-50-43-01
Part NumberVolume DiscountDays to Ship Features Material Scraper
(mm)
Amount Of Content
Available

7 Days or more

Can also be used with food. Can be used with an autoclave.Nylon Coat Glass Fiber16.71 pc.

Loading...

  1. 1

Basic Information

Length(mm) 150 Shape Double Spatula Scraper Length(mm) 30
Manufacturer Part No. 594 TGK Code 0198504301 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 0198-50-43-01 in the Spatel, Double-Sided Spatula 150 mm series.

Tech Support