• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Policeman Stirring Rod PP #828【10 Pieces Per Package】 (Part Numbers)

Policeman Stirring Rod PP #828
  • Volume Discount

Part Number

Configured Part Number is shown.

0198-19-63-11

Part Number
0198-19-63-11
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Features Material Amount Of Content

10 Pieces Per Package

Available

35 Days or more

Two types of spatulas are molded together at both ends.PP1 Pack (10 pcs)

Loading...

  1. 1

Basic Information

Product Type Stirring Rod Length(mm) 244 Width(mm) 6 (Center part)
Tip width(mm) 12.5 (Triangle Area) / 15.5 (Square Area) Manufacturer Part No. 828 TGK Code 0198196311
Amount Of Content 1 Pack (10 pcs)

Please check the type/dimensions/specifications of the part 0198-19-63-11 in the Policeman Stirring Rod PP #828 series.

Tech Support