• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Funnel Stand, Wood, 2 Pieces (Part Numbers)

Funnel Stand, Wood, 2 Pieces
  • Volume Discount

Part Number

Configured Part Number is shown.

0916-51-41-01

Part Number
0916-51-41-01
Part NumberVolume DiscountDays to Ship No. of Positions
(piece)
Blade diameter
(mm)
Base Height
(mm)
Length (Middle Hole to Left and Right Hole)
(mm)
Upper Diameter (Left and Right Holes)
(mm)
Lower diameter (left and right hole)
(mm)
Features Amount Of Content
Available

6 Days or more

2224×6720.9404230.2Assembly type with superior chemical resistance.1 unit

Loading...

  1. 1

Basic Information

Product Type Stand Height(mm) 420 Base Length X Width(mm) 87.5x260
TGK Code 0916514101 Amount Of Content 1 unit

Tech Support