• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Chain Clamp Tightening Range φ50–200 mm (Part Numbers)

Chain Clamp Tightening Range φ50–200 mm
  • Volume Discount

Part Number

Configured Part Number is shown.

0561-55-20-11

Part Number
0561-55-20-11
Part NumberVolume DiscountDays to Ship Weight
(g)
Size Material Features Amount Of Content
Available

8 Days or more

Approx. 280Handle: 13φ X 165 mmHandle: Stainless Steel Pipe, Fixing Part: Vinyl Coated, Chain: Piano WireThe thick cylinders of large capacity beakers and bottles can be secured with the chain. Designed to securely fix even heavy objects. Wide tightening range, and fine tuning also works as desired.1 pc.

Loading...

  1. 1

Basic Information

Product Type Clamp Tightening Range(mm) 50~200 Manufacturer Part No. 22-0241-01
TGK Code 0561552011 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 0561-55-20-11 in the Chain Clamp Tightening Range φ50–200 mm series.

Tech Support