C Type Clamp, Steel / SUS304 (Part Numbers)

C Type Clamp, Steel / SUS304
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
0561-55-17-52
0561-55-17-53
Part NumberVolume DiscountDays to Ship Height
(mm)
Manufacturer Part No. TGK Code Specifications Material External Shape Features Amount Of Content
Available

36 Days or more

29.622-0201-010561551752Compatible Support Beam Diameter: φ13 mmSteelApprox. 94.5 (Approx. 74.1) x Approx. 18 x Approx. 29.6 H *Numbers in Parentheses Do Not Include SpringFasten the two orthogonal pipes and bars with one tightening.1 pc.
Available

8 Days or more

-22-0201-020561551753Compatible Support Diameter: φ13 mm, Steel Sheet Press Molding, Chrome Plating FinishSUS304-Fasten the two orthogonal pipes and bars with one tightening. Used as a fixing bracket for pipes (φ13 mm) in places where that do not like rust, possesses excellent corrosion resistance, durability and chemical resistance. (Made with SUS 304)1 pc.

Loading...

  1. 1

Basic Information

Product Type Muff Amount Of Content 1 pc.

Tech Support