• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Volumetric Flask, Transparent, Super Grade 5 mL–5 L

Part Number

Configured Part Number is shown.

Part Number
020060-5A
020060-10A
020060-20A
020060-25A
020060-50A
020060-1000A
020060-100A
020060-2000A
020060-250A
020060-3000
020060-5000
020060-500A
Part NumberVolume DiscountDays to Ship Capacity
(ml)
Tolerance
(mL)
Stopper (common) TGK Code Neck length
(mm)
Body Length
(mm)
Base Diameter
(mm)
Amount Of Content

36 Days or more

5±0.0290371-11-01-65---1 pc.

8 Days or more

10±0.0290371-11-01-666629281 pc.

8 Days or more

20±0.0390371-11-01-67---1 pc.

8 Days or more

25±0.0390371-11-01-68---1 pc.
Available

Quote

50±0.05130371-11-01-69---1 pc.

36 Days or more

1000±0.3220371-11-01-74---1 pc.

8 Days or more

100±0.08130371-11-01-70---1 pc.

36 Days or more

2000±0.5270371-11-01-75---1 pc.

8 Days or more

250±0.12160371-11-01-72--Approximately 601 pc.

66 Days or more

3000±1.5270371-11-01-76---1 pc.

66 Days or more

5000±1.545/500371-11-01-77---1 pc.

Quote

500±0.15190371-11-01-73---1 pc.

Loading...

  1. 1

Basic Information

Product Type Volumetric Flask Amount Of Content 1 pc.

Tech Support