• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Nichipet EXII 00-NPX2-2

Nichipet EXII 00-NPX2-2
  • Volume Discount

Part Number

Configured Part Number is shown.

00-NPX2-2

Part Number
00-NPX2-2
Part NumberVolume DiscountDays to Ship Features Compatible Tip Capacity setting method Amount Of Content
Available

66 Days or more

The 2 μl and 10 μl types are equipped with a hyper blower system which dramatically increases the discharge of small amounts. The push button was enlarged to make dispensing easier for users with small hands. The main body can be placed directly in an autoclave (121°C, 20 min). · Supports UV irradiation and is appropriate for work in a clean bench. The 200 to 10,000 μl types use a ceramic plunger to prevent corrosion even of organic solvents.BMT2-UT/UTR、FUT/FUTRBDigital Variable Type1 pc.

Loading...

  1. 1

Basic Information

Capacity(ml) 0.0001~0.002 Scale unit(μl) 0.002 Product Name Micro Pipette, Nichipet EXII
Manufacturer Part No. 00-NPX2-2 TGK Code 0702-12-20-71 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 00-NPX2-2 in the Nichipet EXII 00-NPX2-2 series.

Tech Support