Safety Netron (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
0319-17-27-01
0319-17-27-02
0319-17-27-03
0319-17-27-04
0319-17-27-05
0319-17-27-06
Part NumberVolume DiscountDays to Ship Manufacturer Part No. TGK Code Applicable Aperture Diameter
(mm)
Folded Diameter
(mm)
Material Nominal Features 1 Features 2 Amount Of Content

Quote

2400031917270115~2510Ethylene Vinyl Acetate CopolymerN-1--1 Roll

Quote

2401031917270225–4030Ethylene Vinyl Acetate CopolymerN-2--1 Roll

Quote

2402031917270340–6560Ethylene Vinyl Acetate CopolymerN-3--1 Roll

Quote

2403031917270465~10095Ethylene Vinyl Acetate CopolymerN-4Protecting of reagent bottles, industrial chemical bottles, and various glass containers. Highly elastic, allowing it to cover and protect even irregularly shaped bottles. Resistant to cold, and chilling, allowing it to maintain elasticity even when put into a freezer.Simply place over object to cover. Can be repeatedly attached and detached. Easy to cut with scissors and box cutters.1 Roll

Quote

24040319172705100–140130Ethylene Vinyl Acetate CopolymerN-4--1 Roll

Quote

24050319172706125~160170Ethylene Vinyl Acetate CopolymerN-6Protecting of reagent bottles, industrial chemical bottles, and various glass containers. Highly elastic, allowing it to cover and protect even irregularly shaped bottles. Resistant to cold, and chilling, allowing it to maintain elasticity even when put into a freezer.Simply place over object to cover. Can be repeatedly attached and detached. Easy to cut with scissors and box cutters.1 Roll

Loading...

  1. 1

Basic Information

Product Type Optional Item Option Types Net Plates Standard Length(m) 5
Amount Of Content 1 Roll

Tech Support