• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Common Standard Reagent Storage Container, Brown 20 mL–100 mL

Common Standard Reagent Storage Container, Brown 20 mL–100 mL
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
0284-05-28-04
0284-05-28-05
0284-05-28-06
Part NumberVolume DiscountDays to Ship Capacity Body Diameter
(mm)
Manufacturer Part No. TGK Code Full height
(mm)
Main Body Height
(mm)
Height with flat stopper
(mm)
Inner plug common Common outer cork Features 1 Features 2 Amount Of Content
Available

36 Days or more

20ml35~37φ52400-0502840528049472821524Standard capsule with transparent shared sliding surfaces and scale.Suitable for saving samples adjusted for analysis. The lid part has a tight seal, and even using a solvent with a low boiling point, the solution concentration will remain constant over a long period.1 pc.

36 Days or more

50ml45~47φ52400-06028405280510082921524Standard capsule with transparent shared sliding surfaces and scale.Suitable for saving samples adjusted for analysis. The lid part has a tight seal, and even using a solvent with a low boiling point, the solution concentration will remain constant over a long period.1 pc.
Available

36 Days or more

100ml55~57φ52400-0702840528061251041151524Standard capsule with transparent shared sliding surfaces and scale.Suitable for saving samples adjusted for analysis. The lid part has a tight seal, and even using a solvent with a low boiling point, the solution concentration will remain constant over a long period.1 pc.

Loading...

  1. 1

Basic Information

Product Type Reagent Bottle Amount Of Content 1 pc.

Tech Support