Rubber Stopper A Type for Lyophilization / B Type【25-100 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
309015
309016
309017
309018
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Size
(mm)
Full height
(mm)
TGK Code Height to Bottom Of Umbrella
(mm)
Compatibility (for V or NV) Material Material Details Amount Of Content

100 Pieces Per Package

11 Days or more

Small-0717-04-12-05-2A、2B、3AA TypeMade of Butyl Rubber1 Pack (100 pcs.)

100 Pieces Per Package

11 Days or more

Medium-0717-04-12-06-3B、8A TypeMade of Butyl Rubber1 Pack (100 pcs.)

25 Pieces Per Package

11 Days or more

Large-0717-04-12-07-5、10~100mlA TypeMade of Butyl Rubber1 Pack (25 pcs.)

25 Pieces Per Package

11 Days or more

Large110717-04-12-1185、10~100ml B TypeMade of Butyl Rubber1 Pack (25 pcs.)

Loading...

  1. 1

Basic Information

Product Type Optional Item Option Types Rubber stopper Application For Vial Bottle/Low Alkaline Bottle

Tech Support