Fine Stirrer FS-02

Fine Stirrer FS-02
  • Volume Discount

Part Number

Configured Part Number is shown.

0692-63-10-02

Part Number
0692-63-10-02
Part NumberVolume DiscountDays to Ship Weight
(g)
Features 1 Accessory Specifications Amount Of Content
Available

50 Days or more

Approximately 450With post mounting clip. Using the included mixer, optimal mixing can be achieved.AC Adapter, 25 mm Stirring Bar x 1, Silicon Plate x 1Motor: DC Type1 unit

Loading...

  1. 1

Basic Information

Product Type Stirrer Number Of Rotations(rpm) 300~1400 Power Supply(V) 100
Stirring Capacity 50ml~1l Plate Dimensions(mm) 95X110 External Dimensions(mm) 95X170X65H
Power supply details 100 VAC 50/60 Hz 0.5 A (dedicated AC adapter included) Manufacturer Part No. FS-02 TGK Code 0692631002
Amount Of Content 1 unit

Tech Support