Fine Digital Desktop Constant Temperature Water Tank F-0015DN

Fine Digital Desktop Constant Temperature Water Tank F-0015DN
  • Volume Discount

Part Number

Configured Part Number is shown.

0000-61-73-05

Part Number
0000-61-73-05
Part NumberVolume DiscountDays to Ship Accessory Features 1 Features 2 Features 3 Temperature Control Safety Device Accuracy Stirring Method Heater
(W)
Amount Of Content
Available

55 Days or more

Stainless Steel Water Tank, Main Unit Fall Prevention SupportIt is an ultra-compact, space-saving precision thermostatic tank. It has a stirring nozzle, which can select the jet amount and direction and has good stirring efficiency.Despite being compact, it has a float-type idle fire prevention device. Just by turning the switch on, it quickly reaches the set temperature and keeps constant temperature with accuracy of ± 0.02 to 0.1°C.To prevent pollution of the water tank, autoclave sterilization is possible.Digital PID controlFloat Type Empty Heating Prevention Device±0.02°C (at 37°C)Type with variable jet pump discharge direction and jetting amount.7001 unit

Loading...

  1. 1

Basic Information

Product Type Thermostatic Water Bath Type Set Temperature Temperature Range(°C) Room Temperature +5-70
Power Supply Single-Phase 100 V External Dimensions(mm) 200 x 190 x 85 H (Effective dimension) Power supply details AC100V 50/60Hz 8A
Manufacturer Part No. F-0015DN TGK Code 0000617305 Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part 0000-61-73-05 in the Fine Digital Desktop Constant Temperature Water Tank F-0015DN series.

Tech Support