Digital Water Temperature Gauge

Digital Water Temperature Gauge
  • Volume Discount

Part Number

Configured Part Number is shown.

2-8123-11

Part Number
2-8123-11
Part NumberVolume DiscountDays to Ship Features Measuring Range
(°C)
Power Supply Sensor Cable Length
(m)
Measurement accuracy
(°C)
Specifications Time of continuous use Amount Of Content
Available

6 Days or more

This product is a water temperature meter placed outside that can measure water temperature and room temperature. When the position of the switching button is changed, the meter indicates water temperature (IN), room temperature (OUT), and time (clock function).-10 – +50LR44 Micro Cell (1.5 V) X1 (Supplied for testing)Approximately 1±1 (When 0 - 40°C)With Velcro Tape / Suction RingApprox. 5 months1 pc.

Loading...

  1. 1

Basic Information

Product Type Water temperature meter Weight(g) Approx. 35 Manufacturer Product Name Digital water temperature gauge ND-X
Manufacturer Model Number ND-X JAN Code 4975637501373 Amount Of Content 1 pc.

Tech Support