Mouse Cage (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
1-2657-04
1-2658-01
1-2658-02
1-2658-03
1-2658-04
Part NumberVolume DiscountDays to Ship Capacity
(ml)
Size Type Manufacturer Product Name Manufacturer Model Number JAN Code Features Heat Resistant Temperature
(°C)
Specifications Material Details Amount Of Content

39 Days or more

500278×420×200(mm)Made of PCMouse Cage R-005-PCR-0054560111738361The PSF-type has excellent acid and alkali resistance (it is not resistant to organic solvents).120°C (cannot be used in autoclave)It is a product that meets international standards (AAALAC)Main body / Polycarbonate, Lid and water supply bottle tube tip / Stainless steel (SUS304)1 pc.

39 Days or more

120143×256×125(mm)Made from PSFMouse Cage M-010-PSFM-0104560111738378The PSF-type has excellent acid and alkali resistance (it is not resistant to organic solvents).170° C (can be used in autoclave)It is a product that meets international standards (AAALAC)Main body / Polysulfone, Lid and water supply bottle tube tip / Stainless steel (SUS304), Water supply bottle / PSF (Polysulfone) (Water supply bottle / PET only for "-01")1 pc.

39 Days or more

350223×267×145(mm)Made from PSFMouse Cage M-007-PSFM-0074560111738385The PSF-type has excellent acid and alkali resistance (it is not resistant to organic solvents).170° C (can be used in autoclave)It is a product that meets international standards (AAALAC)Main body / Polysulfone, Lid and water supply bottle tube tip / Stainless steel (SUS304)1 pc.

39 Days or more

330200×320×145(mm)Made from PSFMouse Cage M-005-PSFM-0054560111738392The PSF-type has excellent acid and alkali resistance (it is not resistant to organic solvents).170° C (can be used in autoclave)It is a product that meets international standards (AAALAC)Main body / Polysulfone, Lid and water supply bottle tube tip / Stainless steel (SUS304)1 pc.

39 Days or more

500278×420×200(mm)Made from PSFMouse Cage R-005-PSFR-0054560111738408The PSF-type has excellent acid and alkali resistance (it is not resistant to organic solvents).170° C (can be used in autoclave)It is a product that meets international standards (AAALAC)Main body / Polysulfone, Lid and water supply bottle tube tip / Stainless steel (SUS304)1 pc.

Loading...

  1. 1

Basic Information

Product Type Cage Amount Of Content 1 pc.

Tech Support