Prep Tube【250 Pieces Per Package】

Prep Tube
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
2-6994-02
2-6994-11
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Specifications Manufacturer Product Name Manufacturer Model Number Material Features Amount Of Content

250 Pieces Per Package

Available

6 Days or more

Free Stand TypePrep Tube RTP/0320-NRTP/0320-NPP (Polypropylene)It is autoclavable and suitable for storage even at -90°C. The cap is frosted and can be written on.1 Pack (250 pcs)

250 Pieces Per Package

Available

6 Days or more

Conical typePrep Tube AST0500AST0500PP (Polypropylene)It is autoclavable and suitable for storage even at -90°C. The cap is frosted and can be written on.1 Pack (250 pcs)

Loading...

  1. 1

Basic Information

Product Type Micro Tube Size(mm) φ18×60 Capacity(ml) 5
Number Contained In Packet 1 Bag (250 pcs) Amount Of Content 1 Pack (250 pcs)

Tech Support