Micro Tube Standard【1,000 Pieces Per Package】 (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
1-4506-01
1-4506-02
1-4506-03
1-4506-04
1-4506-05
1-4506-06
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Details Type Manufacturer Product Name Manufacturer Model Number Specification details Material Features Amount Of Content

1,000 Pieces Per Package

6 Days or more

NaturalTreff Microtube NaturalNaturalAutoclavable (121°C, 20 Minutes)PP (Polypropylene)Has excellent airtightness, and smooth open/close cap.1 Pack (1,000 pcs)

1,000 Pieces Per Package

6 Days or more

RoseTreff Microtube RoseRoseAutoclavable (121°C, 20 Minutes)PP (Polypropylene)Has excellent airtightness, and smooth open/close cap.1 Pack (1,000 pcs)

1,000 Pieces Per Package

6 Days or more

YellowTreff Microtube YellowYellowAutoclavable (121°C, 20 Minutes)PP (Polypropylene)Has excellent airtightness, and smooth open/close cap.1 Pack (1,000 pcs)

1,000 Pieces Per Package

6 Days or more

GreenTreff Microtube GreenGreenAutoclavable (121°C, 20 Minutes)PP (Polypropylene)Has excellent airtightness, and smooth open/close cap.1 Pack (1,000 pcs)

1,000 Pieces Per Package

6 Days or more

BlueTreff Microtube BlueBlueAutoclavable (121°C, 20 Minutes)PP (Polypropylene)Has excellent airtightness, and smooth open/close cap.1 Pack (1,000 pcs)

1,000 Pieces Per Package

6 Days or more

BlackTreff Microtube BlackBlackAutoclavable (121°C, 20 Minutes)PP (Polypropylene)Has excellent airtightness, and smooth open/close cap.1 Pack (1,000 pcs)

Loading...

  1. 1

Basic Information

Product Type Micro Tube Capacity(ml) 1.5 Number Contained In Packet 1 Bag (1000 pcs)
Amount Of Content 1 Pack (1,000 pcs)

Tech Support