Violamo Microtube【250-1,000 Pieces Per Package】

Violamo Microtube
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
1-1600-01
1-1600-02
1-1600-03
1-1600-04
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Capacity
(ml)
Specifications Base Shape Manufacturer Product Name Number Contained In Packet JAN Code Specification details Material Overall length (excluding lid)
(mm)
Scale
(ml)
Centrifugation resistance strength Maximum Main Body Diameter
(mm)
Features Amount Of Content

1,000 Pieces Per Package

Available

6 Days or more

1.5UnsterilizedFlat bottomViolamo Microtube 1.5 ml1 Bag (1000 pcs)4562108497008With writing space (on top of cap and on side of tube), DNase/RNase free, DNA free and autoclavablePP (Virgin Polypropylene)38.60.1・0.5・1.0・1.520000GApprox. ø10.8You can use it without worrying about the cap coming off, such as during vibration or boiling (includes a locking mechanism). Thanks to the unique design combining a guard pin and a locking mechanism, you can lower the risk of contamination because the inner ring is difficult to touch during one-handed operation. It's made using a resin material (virgin polypropylene made in Japan) that is resistant to color changes and deterioration due to autoclaving. You can write on the sides and the cap. The flat-bottomed design of the 1.5 ml type makes it easy to suction out the liquid after centrifuging.1 Pack (1,000 pcs)

1,000 Pieces Per Package

Available

6 Days or more

2UnsterilizedRound BottomViolamo Microtube 2 ml1 Bag (1000 pcs)4562108497015With writing space (on top of cap and on side of tube), DNase/RNase free, DNA free and autoclavablePP (Virgin Polypropylene)39.80.5・1.0・1.5・2.020000GApprox. ø10.8You can use it without worrying about the cap coming off, such as during vibration or boiling (includes a locking mechanism). Thanks to the unique design combining a guard pin and a locking mechanism, you can lower the risk of contamination because the inner ring is difficult to touch during one-handed operation. It's made using a resin material (virgin polypropylene made in Japan) that is resistant to color changes and deterioration due to autoclaving. You can write on the sides and the cap. The flat-bottomed design of the 1.5 ml type makes it easy to suction out the liquid after centrifuging.1 Pack (1,000 pcs)

250 Pieces Per Package

Available

6 Days or more

1.5γ-Ray SterilizedFlat bottomViolamo Microtube Sterilized 1.5 ml1 Box (50 Pcs/Bag x 5 Bags)4562108497022With writing space (on top of cap and on side of tube), DNase/RNase free, DNA free and autoclavablePP (Virgin Polypropylene)38.60.1・0.5・1.0・1.520000GApprox. ø10.8You can use it without worrying about the cap coming off, such as during vibration or boiling (includes a locking mechanism). Thanks to the unique design combining a guard pin and a locking mechanism, you can lower the risk of contamination because the inner ring is difficult to touch during one-handed operation. It's made using a resin material (virgin polypropylene made in Japan) that is resistant to color changes and deterioration due to autoclaving. You can write on the sides and the cap. The flat-bottomed design of the 1.5 ml type makes it easy to suction out the liquid after centrifuging.1 case (50 pcs x 5 packs)

250 Pieces Per Package

Available

6 Days or more

2γ-Ray SterilizedRound BottomViolamo Microtube Sterilized 2 ml1 Box (50 Pcs/Bag x 5 Bags)4562108497039With writing space (on top of cap and on side of tube), DNase/RNase free, DNA free and autoclavablePP (Virgin Polypropylene)39.80.5・1.0・1.5・2.020000GApprox. ø10.8You can use it without worrying about the cap coming off, such as during vibration or boiling (includes a locking mechanism). Thanks to the unique design combining a guard pin and a locking mechanism, you can lower the risk of contamination because the inner ring is difficult to touch during one-handed operation. It's made using a resin material (virgin polypropylene made in Japan) that is resistant to color changes and deterioration due to autoclaving. You can write on the sides and the cap. The flat-bottomed design of the 1.5 ml type makes it easy to suction out the liquid after centrifuging.1 case (50 pcs x 5 packs)

Loading...

  1. 1

Basic Information

Product Type Micro Tube

Tech Support