PCR Tube【120-1,000 Pieces Per Package】

PCR Tube
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
2-6672-01
2-6672-02
2-6672-03
2-6672-04
2-6672-05
2-6672-06
2-6672-07
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Capacity
(ml)
Specifications Manufacturer Product Name Number Contained In Packet Manufacturer Model Number Specification details Material Freeze Features Amount Of Content

1,000 Pieces Per Package

Available

26 Days or more

0.2Dome CapPCR tube T-02, 1,000 pcs1 Bag (1000 pcs)T-02DNase Free, RNase FreePP (Polypropylene)-80℃-1 Bag (1000 pcs.)

1,000 Pieces Per Package

Available

7 Days or more

0.2Flat CapPCR tube T-02F, 1,000 pcs1 Bag (1000 pcs)T-02FDNase Free, RNase FreePP (Polypropylene)-80℃-1 Bag (1000 pcs.)

1,000 Pieces Per Package

Available

7 Days or more

0.5Flat CapPCR tube T-06, 1,000 pcs1 Bag (1000 pcs)T-06DNase Free, RNase FreePP (Polypropylene)-80℃-1 Bag (1000 pcs.)

125 Pieces Per Package

Available

7 Days or more

0.28-Strand TubePCR tube T-028, 125 pcs1 Bag (125 pcs)T-028DNase Free, RNase FreePP (Polypropylene)-80℃-1 Bag (125 pcs.)

125 Pieces Per Package

Available

7 Days or more

-Cap for T-028PCR tube C-028, 125 pcs1 Bag (125 pcs)C-028DNase Free, RNase FreePP (Polypropylene)-80℃-1 Bag (125 pcs)

120 Pieces Per Package

Available

7 Days or more

0.28-Piece Tube for Real-Time PCRPCR tube 3247-00, 120 pcs1 Bag (120 pcs)3247-00DNase Free, RNase FreePP (Polypropylene)-80℃With high cap transmittance, it can be used for real time PCR1 Bag (120 pcs.)

125 Pieces Per Package

Available

7 Days or more

-8-Piece Cap for Real-Time PCRTube C-028-RTC 125 units1 Bag (125 pcs)C-028-RTCDNase Free, RNase FreePP (Polypropylene)-80℃Outstanding light transmission properties, can be applied to fluorescence and chemiluminescence.1 Bag (125 pcs)

Loading...

  1. 1

Basic Information

Product Type PCR Tube plate

Tech Support