• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Probio PCR Tube Capacity (ml) 0.2–0.5【5-1,000 Pieces Per Package】

Probio PCR Tube Capacity (ml) 0.2–0.5
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
2-4734-01
2-4734-02
2-4734-03
2-4734-11
2-4734-12
2-4734-13
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Capacity
(ml)
Details Type Product name Manufacturer Product Name Number Contained In Packet Manufacturer Model Number Specification details Material Scale
(ml)
Features Amount Of Content

1,000 Pieces Per Package

Available

6 Days or more

0.2 (Dome top)--PCR Tube T325-1N1 Bag (1000 pcs)T325-1NRNase-free, DNase-free, DNA-freePP (Polypropylene)-Being highly heat-conductive, the PCR reaction time can be reduced further. The inner walls and conical round bottom help achieve maximum sample recovery. COMBI-BOX is a box for storing the PCR COMBI-RACK. It can also store probio PCR plate micro plates (2) (up to 40 mm high).1 Pack (1,000 pcs)

1,000 Pieces Per Package

Available

6 Days or more

0.5 (Dome top)--PCR Tube T325-3N1 Bag (1000 pcs)T325-3NRNase-free, DNase-free, DNA-freePP (Polypropylene)0.1 incrementsBeing highly heat-conductive, the PCR reaction time can be reduced further. The inner walls and conical round bottom help achieve maximum sample recovery. COMBI-BOX is a box for storing the PCR COMBI-RACK. It can also store probio PCR plate micro plates (2) (up to 40 mm high).1 Pack (1,000 pcs)

5 Pieces Per Package

Available

6 Days or more

-For 200 μl Tubes (500 μl Tubes Cannot Be Used)PCRCOMBI-RACKPCR Rack T327-11 Box (5 pcs)T327-1RNase-free, DNase-free, DNA-freePP (Polypropylene)-Being highly heat-conductive, the PCR reaction time can be reduced further. The inner walls and conical round bottom help achieve maximum sample recovery. COMBI-BOX is a box for storing the PCR COMBI-RACK. It can also store probio PCR plate micro plates (2) (up to 40 mm high).1 Pack (5 pcs)

1,000 Pieces Per Package

Available

6 Days or more

0.2 (Flat top)--PCR Tube T325-2N1 Bag (1000 pcs)T325-2NRNase-free, DNase-free, DNA-freePP (Polypropylene)-Being highly heat-conductive, the PCR reaction time can be reduced further. The inner walls and conical round bottom help achieve maximum sample recovery. COMBI-BOX is a box for storing the PCR COMBI-RACK. It can also store probio PCR plate micro plates (2) (up to 40 mm high).1 Pack (1,000 pcs)

1,000 Pieces Per Package

Available

6 Days or more

0.5 (Flat top)--PCR tube T325-4N, 1,000 pcs1 Bag (1000 pcs)T325-4NRNase-free, DNase-free, DNA-freePP (Polypropylene)0.1 incrementsBeing highly heat-conductive, the PCR reaction time can be reduced further. The inner walls and conical round bottom help achieve maximum sample recovery. COMBI-BOX is a box for storing the PCR COMBI-RACK. It can also store probio PCR plate micro plates (2) (up to 40 mm high).1 Pack (1,000 pcs)

5 Pieces Per Package

Available

6 Days or more

--COMBI-BOXPCR Tube Combination Box T3271 Box (5 pcs)T327RNase-free, DNase-free, DNA-freePVC (Polyvinyl Chloride Resin)-Being highly heat-conductive, the PCR reaction time can be reduced further. The inner walls and conical round bottom help achieve maximum sample recovery. COMBI-BOX is a box for storing the PCR COMBI-RACK. It can also store probio PCR plate micro plates (2) (up to 40 mm high).1 Pack (5 pcs)

Loading...

  1. 1

Basic Information

Product Type PCR Tube plate

Tech Support