• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Plate Seal【200 Pieces Per Package】

Plate Seal
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
1-6774-01
1-6774-02
1-6774-03
1-6774-04
1-6774-05
1-6774-06
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Details Type Manufacturer Product Name Manufacturer Model Number Material Sterilization Features Amount Of Content

200 Pieces Per Package

Available

7 Days or more

PET/UnsterilizedPlate Seal PET/Non-SterilePET/UnsterilizedPETγ-Ray Sterilized (Sterilized Type Only)PP (polypropylene) has excellent heat resistance and suppresses adhered liquid droplets from becoming airborne when it is peeled from the plate. The AL-type can be perforated easily even with a plastic pipette tip.1 Pack (200 pcs)

200 Pieces Per Package

Available

7 Days or more

PP, UnsterilizedPlate Seal PP/Non-SterilePP, UnsterilizedPolypropyleneγ-Ray Sterilized (Sterilized Type Only)PP (polypropylene) has excellent heat resistance and suppresses adhered liquid droplets from becoming airborne when it is peeled from the plate. The AL-type can be perforated easily even with a plastic pipette tip.1 Pack (200 pcs)

200 Pieces Per Package

Available

7 Days or more

AL, UnsterilizedPlate Seal AL/Non-SterileAL, UnsterilizedAluminumγ-Ray Sterilized (Sterilized Type Only)PP (polypropylene) has excellent heat resistance and suppresses adhered liquid droplets from becoming airborne when it is peeled from the plate. The AL-type can be perforated easily even with a plastic pipette tip.1 Pack (200 pcs)

200 Pieces Per Package

Available

7 Days or more

PET/SterilizedPlate Seal PET/SterilePET/SterilizedPETγ-Ray Sterilized (Sterilized Type Only)PP (polypropylene) has excellent heat resistance and suppresses adhered liquid droplets from becoming airborne when it is peeled from the plate. The AL-type can be perforated easily even with a plastic pipette tip.1 Pack (200 pcs)

200 Pieces Per Package

Available

7 Days or more

PP, SterilizedPlate Seal PP/SterilePP, SterilizedPolypropyleneγ-Ray Sterilized (Sterilized Type Only)PP (polypropylene) has excellent heat resistance and suppresses adhered liquid droplets from becoming airborne when it is peeled from the plate. The AL-type can be perforated easily even with a plastic pipette tip.1 Pack (200 pcs)

200 Pieces Per Package

Available

7 Days or more

AL, SterilizedPlate Seal AL/SterileAL, SterilizedAluminumγ-Ray Sterilized (Sterilized Type Only)PP (polypropylene) has excellent heat resistance and suppresses adhered liquid droplets from becoming airborne when it is peeled from the plate. The AL-type can be perforated easily even with a plastic pipette tip.1 Pack (200 pcs)

Loading...

  1. 1

Basic Information

Product Type Microplate Size(mm) 80×135 Number Contained In Packet 1 Box (200 Sheets)
Amount Of Content 1 Pack (200 pcs)

Tech Support