Micro Well Plate, Maximum Volume per Well 350/ 400 μl【50-80 Pieces Per Package】

Micro Well Plate, Maximum Volume per Well 350/ 400 μl
  • Volume Discount

Part Number

Configured Part Number is shown.

Part Number
1-7366-01
1-7366-02
1-7366-03
1-7366-04
1-7366-06
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Details Type Color Base Shape Manufacturer Product Name Number Contained In Packet Manufacturer Model Number Material Surface Treatment Usage volume/maximum volume per well
(μl)
For Fluorescent Cultures Features Amount Of Content

50 Pieces Per Package

Available

7 Days or more

BlackBlackFlat bottomMicro Well Plate 1371011 Box (1 pc/Pack x 50 Packages)137101PS (Polystyrene)Cell culture treatment200/400(Radiation Sterilized)The black plate keeps the occurrence of back-scattered light to a minimum use external fluorescence, and its own reflection. The white plate can obtain the reflection of the largest fluorescence signal while keeping its own fluorescence. Applicable to the method, the clear plate keeps its own fluorescence to a minimum while there is a need for a detection system for the transparency method.1 Pack (50 pcs)

50 Pieces Per Package

Available

7 Days or more

WhiteWhiteFlat bottomMicro Well Plate 1361011 Box (1 pc/Pack x 50 Packages)136101PS (Polystyrene)Cell culture treatment200/400(Radiation Sterilized)The black plate keeps the occurrence of back-scattered light to a minimum use external fluorescence, and its own reflection. The white plate can obtain the reflection of the largest fluorescence signal while keeping its own fluorescence. Applicable to the method, the clear plate keeps its own fluorescence to a minimum while there is a need for a detection system for the transparency method.1 Pack (50 pcs)

80 Pieces Per Package

Available

21 Days or more

Black, Surface Processing: MaxisorpBlackFlat bottomMicro Well Plate 4371111 Box (10 pcs/Pack x 8 Packages)437111PS (Polystyrene)Maxisorp350/400For ELISA fluorescenceThe black plate keeps the occurrence of back-scattered light to a minimum use external fluorescence, and its own reflection. The white plate can obtain the reflection of the largest fluorescence signal while keeping its own fluorescence. Applicable to the method, the clear plate keeps its own fluorescence to a minimum while there is a need for a detection system for the transparency method.1 case (10 sheets x 8 packs)

60 Pieces Per Package

Available

18 Days or more

WhiteWhiteFlat bottom + curved edgesMicro Well Plate 4377961 Box (5 pcs/Pack x 12 Packages)437796PS (Polystyrene)Maxisorp250/350-The black plate keeps the occurrence of back-scattered light to a minimum use external fluorescence, and its own reflection. The white plate can obtain the reflection of the largest fluorescence signal while keeping its own fluorescence. Applicable to the method, the clear plate keeps its own fluorescence to a minimum while there is a need for a detection system for the transparency method.1 case (5 sheets x 12 packs)

80 Pieces Per Package

Available

18 Days or more

Black, Surface Processing: PolysoapBlackFlat bottomMicro Well Plate 4371121 Box (10 pcs/Pack x 8 Packages)437112PS (Polystyrene)Polysoap350/400For ELISA fluorescenceThe black plate keeps the occurrence of back-scattered light to a minimum use external fluorescence, and its own reflection. The white plate can obtain the reflection of the largest fluorescence signal while keeping its own fluorescence. Applicable to the method, the clear plate keeps its own fluorescence to a minimum while there is a need for a detection system for the transparency method.1 case (10 sheets x 8 packs)

Loading...

  1. 1

Basic Information

Product Type Microplate Size(mm) 86×128

Tech Support